About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Opto-Mechanics
- Optical Post Assemblies
- 0.7 in. Optical Pedestal Assemblies
- 0.7 in. Optical Pedestal Spacers

0.7 inch Optical Pedestal Spacers

0.7 inch Optical Pedestal Spacers
These optical pedestal spacers have a 17.8 mm diameter. With these super-slim spacers, getting closer to the exact optical height without sacrificing stability is now possible. Made from Stainless Steel, these spacers have a 8-32 (M4) clearance hole.
- Spacers for 0.7 in. diameter optical pedestals
- Create custom height mounting pedestals
- Stainless steel construction with 8-32 (M4) clearance hole See All Features
Showing 4 of 4 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Height | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|
![]() | 9941-S03Optical Pedestal Spacer, 0.03125 in. Thick, 0.7 in. Diameter, 8-32 CLR | METRIC | 0.79 mm | In Stock | ||||
![]() | 9941-S06Optical Pedestal Spacer, 0.0625 in. Thick, 0.7 in. Diameter, 8-32 CLR | METRIC | 1.59 mm | In Stock | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | METRIC | 3.18 mm | In Stock | ||||
![]() | 9941-S25Optical Pedestal Spacer, 0.250 in. Thick, 0.7 in. Diameter, 8-32 CLR | METRIC | 6.36 mm | In Stock |
Specifications
- TypeOptical Pedestal Spacer
- Thread Type8-32 (M4) CLR
- MaterialStainless Steel
- Diameter17.8 mm






