Optical Pedestal Spacer, 0.0625 in. Thick, 0.7 in. Diameter, 8-32 CLR

The 9941-S06 Optical Pedestal Spacer has a 1.6 mm thickness and a 17.8 mm diameter. With these super-slim spacers, getting closer to the exact optical height without sacrificing stability is now possible. Made from Stainless Steel, this spacer has a M4 clearance hole.
Resources & Downloads
2D Product Drawings
9944-45-46-RC(215.2 kB, PDF)
Other
9941-S_RoHS2021.pdf(692.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944-MOptical Pedestal, 25.4 mm Height, 0.7 in. Diameter, M4 Thread | In Stock | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946-MOptical Pedestal, 50.8 mm Height, 0.7 in. Diameter, M4 Thread | In Stock | ||||
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9941-S06Optical Pedestal Spacer, 0.0625 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S25Optical Pedestal Spacer, 0.250 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-XLMirror Mount, 0.5 in., Keying Pin Holes, 3 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S03Optical Pedestal Spacer, 0.03125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S25Optical Pedestal Spacer, 0.250 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9947-MClamping Fork, Small Pedestal, Captive M6 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















