About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4, LaserClean


Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4, LaserClean
Model: M-PS-1-LC
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
In Stock
Product Series Overview
1.0 in. Optical Pedestals, Graduated DiameterThe M-PS-1-LC Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 25.4 mm diameter post has a 25.4 mm height. Cross-drilled holes allow 5 mm hex wrenches to aid in tightening and loosening assembled posts. An M4 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining an optical pedestal with a 12.7 mm high post and/or spacers, available in 3.18 and 6.35 mm heights. For direct mounting to a threaded hole on an optical table, use a M6 to M4 thread adaptor. The Pedestal Post System enables ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure pedestals anywhere on an optical table.
Specifications
- TypeLaserClean Optical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
- TypeLaserClean Optical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
M-PS-1-LC RoHS Certificate(279.1 kB, PDF) M-PS-1-LC_RoHS2021.pdf(683 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



