Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Post C-Clamp, 1.0 in. Diameter Posts, 8-32 Thread

Specifications

  • Type
    Post C-Clamp
  • Height
    12.7 mm  
  • Thread Type
    8-32
  • Material
    Aluminum
  • Inside Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Pedestal Base AdaptersPS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20
In Stock
$23
1.0 in. Post Spacers & Thread AdaptersSS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20
In Stock
$35
Kin-a-Flip Optical Mount BasePS-KF-CKinematic Flip Base, Counterbored Thru-Hole
In Stock
$154
Kin-a-Flip Optical Mount BasePS-KFKinematic Flip Base, Threaded 8-32 Mounting
In Stock
$154
1.0 in. Optical Pedestals, Magnetic BasePS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32
In Stock
$32

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Post Collars and Clamps9141NFPost Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread
In Stock
$77
1.0 in. Post Collars and ClampsM-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread
In Stock
$43
Post-Joining Angle Clamps9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
$31

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical PostsPS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
$29
1.0 in. Optical Pedestals, Graduated DiameterPS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
$44
1.0 in. Optical Pedestals, Graduated DiameterPS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
$32
1.0 in. Optical Pedestals, Graduated DiameterPS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
$36
1.0 in. Optical Pedestals, Graduated DiameterPS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread
1 Week
$30