Post C-Clamp, 25.4 mm Diameter Posts, M4 Thread

The M-C-1P C-Clamp is a multifunction post clamp which can interface optic mounts to a 25.4 mm diameter optical post. The open side of the C-clamp means it can be directly attached to a post without having to slide it on from the end of the post. Once installed, the M-C-1P has two mounting points located 90° apart for the mounting of components. One of the mounting points has a threaded M4 hole while the other has a counterbored through hole. This C-Clamp can also be used as a post collar when using the Q-TMS series post holders or can be used to securely post-mount cylindrical optical components like mirrors.
Resources & Downloads
2D Product Drawings
C-1P-328(136.1 kB, PDF)
Other
M-C-1P RoHS Certificate(278.5 kB, PDF) M-C-1P_RoHS2021.pdf(680.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9141NFPost Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















