Filter clamps conveniently hold flat objects such as optical filters, transparencies, or knife edges for mounting at the end of optical posts. A 1/4-20 (M6) screw mounts these Delrin clamps to 0.5 in. (12.7 mm) diameter posts, such as the SP Series, and locks objects in place with a hand tightened knob.
- Grip flat components such as optical filters or screens
- Mount colinearly to the ends of 0.5 in. diameter optical posts
- Secure components with hand-tightened knob
- English or Metric threads See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-1Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FC-1Post Clamp, Optical Filter, 12.7 mm Optical Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Mount Flat Objects to 0.5 in. Optical Posts
FC-1 and M-FC-1 Filter Clamps mount at the end, and in line with, optical posts for holding flat optical components such as filters, transparencies, or knife edges. These are held in place securely with a hand adjusted knob for tightening and loosening the hold.