Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics

The M-PPF50 Spring-Loaded Filter mount supports 2.0 in. (50.8 mm) square filters with a thickness of up to 5 mm. Two steel springs hold the filter on a frame with a 1.57 in. (40 mm) clear aperture. Two M-PPF50 filter holders can be screwed to one another to form a unit that holds two filters. This filter holder has an M6 threaded hole for post mounting.
Specifications
- Filter ShapeSquare
- Filter Dimensions50.8 x 50.8 mm
- Maximum Thickness5 mm
- Number of Filters1
- MechanismSteel Spring to Frame Clamp
- Mounting ThreadsM6
- MaterialAnodized Aluminum
- Filter Size Circular or Square50.8 mm
Resources & Downloads
Other
M-PPF50 RoHS Certificate(278.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | FC-1Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20BPF10-660Bandpass Filter, 50.8x50.8 mm, 660±2 nm, 11±2 nm FWHM | In Stock | ||||
![]() | FSQ-OD100Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 1.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD300Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 3.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











