Mirror Mount, 1.5 in. Post Mounted, 2.0 in. Diameter, Knob Adjustment

The 625-RC2 Rod Mount Kinematic Mirror Mount is a rod-mountable device that provides vertical positioning flexibility and convenience for 2.0 in. diameter mirrors. It is compatible with Newport's rod models
Compatible with Optical Support Rods
These mounts feature stable kinematic design with hardened kinematic contacts at all three support points. They are compatible with the heavy duty optical rods as well as SR-series magnetic base optical pedestals.
Resources & Downloads
Other
625-RC2 RoHS Certificate(284.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 625-RC4Mirror Mount, 1.5 in. Post Mounted, 4.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6Mirror Mount, 1.5 in. Post Mounted, 6.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC2-MMirror Mount, 38.1 mm Post Mounted, 50.8 mm Diameter, Micrometer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















