Our 625-RC Series mirror mounts are rod-mountable devices that provide vertical positioning flexibility and convenience for large diameter mirrors. Three diameters are available – 2 in. (50.8 mm), 4 in. (101.6 mm), and 6 in. (152.4 mm) – and angular adjustment is achieved with either high precision adjustment screws or micrometers.
- Precise beam positioning for large mirrors
- Front surface of mirror lines up over table hole pattern
- Orthogonal 10° angular adjustment range
- Access hole located on back of mount for quick and easy mirror removal See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 625-RC2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC2-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC4-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Compatible with Optical Support Rods
These mounts feature stable kinematic design with hardened kinematic contacts at all three support points. They are compatible with the heavy duty optical rods as well as SR-series magnetic base optical pedestals.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-4-3Optical Mount Adaptor, 101.6 mm to 76.2 mm (4 to 3 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |