Mirror Mount, 38.1 mm Post Mounted, 50.8 mm Diameter, Micrometer

The 625-RC2-M Rod Mount Kinematic Mirror Mount is a rod-mountable device that provides vertical positioning flexibility and convenience for 50.8 mm diameter mirrors. It is compatible with Newport's rod models 40, 41, and 45 and incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points. The 625-RC2 is configured with two SM Micrometers for a ±10° adjustment range.
Resources & Downloads
Other
625-RC2-M RoHS Certificate(283.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 625-RC4-MMirror Mount, 38.1 mm Post Mounted, 101.6 mm Diameter, Micrometer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC2Mirror Mount, 1.5 in. Post Mounted, 2.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6-MMirror Mount, 38.1 mm Post Mounted, 152.4 mm Diameter, Micrometer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















