Mirror Mount, 1.5 in. Post Mounted, 6.0 in. Diameter, Knob Adjustment

The 625-RC6 Rod Mount Kinematic Mirror Mount is a rod-mountable device that provides vertical positioning flexibility and convenience for 6.0 in. diameter mirrors. It is compatible with Newport's rod models 40, 41, and 45 and incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points. The 625-RC2 is configured with two high precision AJS Adjustment Screws for a ±10° adjustment range.
Resources & Downloads
Other
625-RC6 RoHS Certificate(284.5 kB, PDF) REACH Supplier Statement - 625-RC6(191 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 625-RC4Mirror Mount, 1.5 in. Post Mounted, 4.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC2Mirror Mount, 1.5 in. Post Mounted, 2.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL20ABMGimbal Optical Mount, Ø8.0 in., 2 BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2998Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Threads Both Ends | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 410-RCPMounting Plate, Dual Rod Platform, 5 x 6 x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60D20ER.2Silver Mirror, Borofloat, 152.4 mm, λ/10, 480-20,000 nm | In Stock | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock |














