About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts


Optical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts
Model: VPH-4SC
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Swivel Clamp Optical Post HoldersThe VPH-4SC Swivel Clamp Optical Post Holder has a 4 inch (101.6 mm) height, base magnet for initial positioning, and a swivel clamp for aligning with optical table holes for final lock down. The swivel clamp optical post holder also incorporates a spring-loaded brake shoe design which applies a constant force to 0.5 in. (12.7 mm) diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand.
Specifications
- TypeSwivel Magnetic Base Post Holder
- Height101.6 mm
- Thread Type1/4-20 (M6) Slot
- Pack Quantity1
- Inside Diameter12.7 mm
- TypeSwivel Magnetic Base Post Holder
- Height101.6 mm
- Thread Type1/4-20 (M6) Slot
- Pack Quantity1
- Inside Diameter12.7 mm
Resources & Downloads
2D Product Drawings
VPH-SC Dimensions(203.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VPH-2SCOptical Post Holder, Swivel Base, 2.0 in. Height, 0.5 in. Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3SCOptical Post Holder, Swivel Base, 3.0 in. Height, 0.5 in. Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




