Optical Post Holder, Swivel Base, 3.0 in. Height, 0.5 in. Posts

The VPH-3SC Swivel Clamp Optical Post Holder has a 3 inch (76.2 mm) height, base magnet for initial positioning, and a swivel clamp for aligning with optical table holes for final lock down. The swivel clamp optical post holder also incorporates a spring-loaded brake shoe design which applies a constant force to 0.5 in. (12.7 mm) diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand.
Specifications
- TypeSwivel Magnetic Base Post Holder
- Height76.2 mm
- Thread Type1/4-20 (M6) Slot
- Pack Quantity1
- Inside Diameter12.7 mm
Resources & Downloads
2D Product Drawings
VPH-SC Dimensions(203.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-2SCOptical Post Holder, Swivel Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4SCOptical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1.5SCOptical Post Holder, Swivel Base, 1.5 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1SCOptical Post Holder, Swivel Base, 1.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







