Optical Post Holder, Swivel Base, 1.0 in. Height, 0.5 in. Posts

The VPH-1SC Swivel Clamp Optical Post Holder has a 1 inch (25.4 mm) height, base magnet for initial positioning, and a swivel clamp for aligning with optical table holes for final lock down. The swivel clamp optical post holder also incorporates a spring-loaded brake shoe design which applies a constant force to 0.5 in. (12.7 mm) diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand.
Resources & Downloads
2D Product Drawings
VPH-SC Dimensions(203.2 kB, PDF)
Other
VPH-1SC_RoHS2021.pdf(681 kB, PDF) VPH-1SC RoHS2-2021 Certificate(676.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-1.5SCOptical Post Holder, Swivel Base, 1.5 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2SCOptical Post Holder, Swivel Base, 2.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3SCOptical Post Holder, Swivel Base, 3.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |






