Optical Post Holder, Swivel Base, 1.5 in. Height, 0.5 in. Posts

The VPH-1.5SC Swivel Clamp Optical Post Holder has a 1.5 inch height, base magnet for initial positioning, and a swivel clamp for aligning with optical table holes for final lock down. The swivel clamp optical post holder also incorporates a spring-loaded brake shoe design which applies a constant force to 0.5 in. (12.7 mm) diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand.
Resources & Downloads
2D Product Drawings
VPH-SC Dimensions(203.2 kB, PDF)
Other
VPH-1.5SC RoHS2-2021 Certificate(677.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-1SCOptical Post Holder, Swivel Base, 1.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2SCOptical Post Holder, Swivel Base, 2.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP04-14Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 514.5 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP04-50Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 1030 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |






