Diffraction Grating Mount, 25 mm, 3-axis

The DGA-25 is an adjustable aluminum diffraction grating mount designed to hold square or rectangular gratings that are 25 mm in height . This patent pending mount incorporates a kinematic design that allows not only pitch and yaw but includes roll for orienting of the grating lines. The DGA-25 has the CenterPoint™ post mounting feature which places the surface of a 6-mm thick diffraction grating in line with the axis of rotation of the mounting post. In addition to diffraction gratings, this mount can hold 1” beam splitting cubes, right angle prisms, and square mirrors. All three adjusters on the DGA-25 have 100-TPI threads for exceptional alignment sensitivity and are lockable. The knobs provide access to 5/64-in. (2-mm) hex keys in the rear of the knob.
Specifications
- Adjustmentsθx, θy, θz
- Drive TypeKnob, locking
- Adjustment Screw Thread100 TPI
- Angular Range±2°
- Tip/Tilt Sensitivity10 arc sec
- Rotation Sensitivity5 arc sec
- Optic Thickness6 mm
- Optical Axis Height25.4 mm
- MaterialAnodized Aluminum
- Weight78 g
Resources & Downloads
Other
DGA-25 RoHS Certificate(278 kB, PDF) DGA-25_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2E-TOptical Post, Peg Base, 50.8 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50CCMotorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4SCOptical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33009FL01-360RRuled Diffraction Grating, 25 x 25 mm, 750 nm, 26.7° Blaze, 1200 g/mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DGM-1TDiffraction Grating Mount, Top Portion of DGM-1 Only | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9411Prism Mount, 0.25 to 1.00 in., ±5 °, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 33009FL01-260RRuled Diffraction Grating, 25 x 25 mm, 500 nm, 8.6° Blaze, 600 g/mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33067FL01-260RRuled Diffraction Grating, 25 x 50 mm, 500 nm, 8.6° Blaze, 600 g/mm | 1 Week | ||||
![]() | 10SD520ER.1Aluminum Mirror, Economy, Borofloat, 25.4 mm Square, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BR08AR.16Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, 650-1000 nm | In Stock | ||||
![]() | 10BC17MB.1Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















