Square Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators

The M1-RQ is made for mounting square optical elements and has a unique integrated post clamp for mounting to standard 0.5 in. (12.7 mm) optical posts. With this mounting mechanism, post holders are no longer required for providing height adjustment; rather, you simply mount directly to a standard post. The side-mounted clamp allows the mirror mount to slide over the full length of the post from table surface level to the top of the post. This wide height-adjustment range is simply not achievable using a standard post and post holder. Mounting this way also allows M1-RQ mirror mounts to be vertically stackable to enable space saving configurations. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment. The clamping screw can be tightened with either a 5/64 in. ( 2 mm) Allen wrench.
Specifications
- TypeStandard
- MechanismKinematic
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optic Thickness6.4 mm
- Optic MountingSet Screw
- Special FeaturesSide Mount
Resources & Downloads
Other
M1-RQ RoHS Certificate(278.9 kB, PDF) M1-RQ_RoHS2021.pdf(684.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









