Pedestal Spacer, 0.125 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR

The PS-0.125-T Optical Pedestal Spacer has a 0.125 in. (3.18 mm) thickness and a 1.0 in. (25.4 mm) diameter. With these slim spacers, getting closer to the exact optical height without sacrificing stability is now possible. Made from Stainless Steel this spacer has a 1/4-20 (M6) clearance hole.
Specifications
- TypeOptical Post Spacer
- Height3.2 mm
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
PS-0.125-T RoHS Certificate(278.3 kB, PDF) PS-0-125-T_RoHS2021.pdf(683.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25-TPedestal Spacer, 0.25 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031-TPedestal Spacer, 0.0313 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-0.031-S-10Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.063-S-10Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |










