Kinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System

The Q-SS100-R3HN Stainless Steel Kinematic Optics Mount will mount directly into the cube. It holds 1 inch (25.4 mm) diameter mirrors or beam splitters.
Specifications
- TypeKinematic Optic Mount
- Optic Diameter25.4 mm

Resources & Downloads
Other
Q-SS100-R3HN RoHS Certificate(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock | ||||
![]() | Q-XE-CP-BCube Cover Plate, No Access Holes | In Stock | ||||
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock | ||||
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock | ||||
![]() | Q-XE-TA-RAdaptor Plate, Beam Tube, Light Tight | In Stock | ||||
![]() | Q-XE-LT10-AAdaptor Plate, LT10 Lens Tube, Aegis Qube | In Stock | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock | ||||
![]() | Q-BT-PPost Mount, Beam Tube, Aegis Qube™ Series | 1 Week |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XILP-1XY Lens Positioner, 1 in. Diameter Lenses, Aegis Qube System | In Stock | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | In Stock | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock | ||||
![]() | SN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock | ||||
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock | ||||
![]() | Q-BT-6Beam Tube, 6 inch, Aegis Qube™ Series | In Stock | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock | ||||
![]() | Q-BT-3Beam Tube, 3 inch, Aegis Qube™ Series | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-CC-1Connector Peg, Connects Two Cubes Face to Face | In Stock | ||||
![]() | Q-CP-1Post Mount Adaptor, 8-32 CLR, Aegis Qube | In Stock | ||||
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock | ||||
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock | ||||
![]() | Q-XE-MA-1Adaptor Plate, Rod Clamp, Aegis Qube | In Stock |























