Connector Peg, Connects Two Cubes Face to Face

The Q-CC-1 Cube Connector Pegs are used to mount two cubes together, face-to-face.
Specifications
- TypeCube Connector Peg
Resources & Downloads
Other
Q-CC-1_RoHS2021.pdf(679.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-DI-1Access Plate, Probe Beam, Aegis Qube | |||||
![]() | Q-CP-1Post Mount Adaptor, 8-32 CLR, Aegis Qube | In Stock | ||||
![]() | Q-A50-EMirror Mount Adaptor, .5 in ULTIMA® or Suprema® to Aegis Cubic Enclosure | In Stock | ||||
![]() | Q-XE-MA-1Adaptor Plate, Rod Clamp, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-6Beam Tube, 6 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-RG-8Guide Rod, Aegis Qube, 6 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-RG-4Guide Rod, Aegis Qube, 2 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XILP-1XY Lens Positioner, 1 in. Diameter Lenses, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















