Adaptor Plate, Beam Tube, Aegis Qube

The Q-XE-TA-1 beam tube adaptor plate, which can attach to any of the 5 open faces of the cube, allows any of the Q-BT series beam tubes to be interfaced to the cube. The fit between the Q-XE-TA-1 beam tube adaptor and the Q-BT beam tubes are designed to be loose to allow additional positioning flexibility.
Specifications
- TypeBeam Tube Adaptor Plate

Resources & Downloads
Other
Q-XE-TA-1 RoHS Certificate(277.1 kB, PDF) Q-XE-TA-1_RoHS2021.pdf(679.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XILP-1XY Lens Positioner, 1 in. Diameter Lenses, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-DI-1Access Plate, Probe Beam, Aegis Qube | 3 Weeks | ||||
![]() | Q-XE-DI-2Access Plate, SMA Beam, Aegis Qube | In Stock | ||||
![]() | Q-XE-MA-1Adaptor Plate, Rod Clamp, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-CP-1Post Mount Adaptor, 8-32 CLR, Aegis Qube | In Stock | ||||
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-12Beam Tube, 12 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-3Beam Tube, 3 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-CP-BCube Cover Plate, No Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-LT10-AAdaptor Plate, LT10 Lens Tube, Aegis Qube | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















