Beam Tube, 2 inch, Aegis Qube™ Series

Aegis Qube™ Optical Beam Tube. 2 inch length. Use the Q-XE-TA-1 beam tube adaptor plate attached to any of the 5 open faces of the cube.
Specifications
- TypeBeam Tube
- Length2 in.

Resources & Downloads
Other
Q-BT-2 RoHS Certificate(277.3 kB, PDF) Q-BT-2_RoHS2021.pdf(679 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-12Beam Tube, 12 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-6Beam Tube, 6 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-3Beam Tube, 3 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-4.5Beam Tube, 4.5 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-CP-BCube Cover Plate, No Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-CP-1Cube Cover Plate, with Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-LT10-AAdaptor Plate, LT10 Lens Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-TA-RAdaptor Plate, Beam Tube, Light Tight | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-PPost Mount, Beam Tube, Aegis Qube™ Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




















