Beam Tube, 12 inch, Aegis Qube™ Series

Aegis Qube™ Optical Beam Tube. 12 inch length. Use the Q-XE-TA-1 beam tube adaptor plate attached to any of the 5 open faces of the cube.
Specifications
- TypeBeam Tube
- Length12 in.

Resources & Downloads
Other
Q-BT-12 RoHS Certificate(277.6 kB, PDF) Q-BT-12_RoHS2021.pdf(680.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-4.5Beam Tube, 4.5 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-3Beam Tube, 3 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-6Beam Tube, 6 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-PPost Mount, Beam Tube, Aegis Qube™ Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-CP-BCube Cover Plate, No Access Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CRBeam Tube Connector, Aegis Qube Series, Light Tight, 1.5 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















