Beam Tube, 6 inch, Aegis Qube™ Series

Aegis Qube™ Optical Beam Tube. 6 inch length. Use the Q-XE-TA-1 beam tube adaptor plate attached to any of the 5 open faces of the cube.
Specifications
- TypeBeam Tube
- Length6 in.

Resources & Downloads
Other
Q-BT-6 RoHS Certificate(277.3 kB, PDF) Q-BT-6_RoHS2021.pdf(679.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-BT-3Beam Tube, 3 inch, Aegis Qube™ Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-12Beam Tube, 12 inch, Aegis Qube™ Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-1Beam Tube, 1 inch, Aegis Qube™ Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-4.5Beam Tube, 4.5 inch, Aegis Qube™ Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-2Beam Tube, 2 inch, Aegis Qube™ Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More |












