Microscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height

The MH-2PM Fixed Position Microscope Objective Mount accommodates microscope objectives with the standard 0.800-36 RMS thread such as our M or L Series. 8-32 and M4 threads provide for easy post mounting as well as compatibility with our MRL Series mini rails and MT Series compact linear stages.
Specifications
- TypeObjective Lens Mount
- Optical Axis Height15.9 mm
- AdjustmentsFixed
- Thread Type8-32 and M4

Resources & Downloads
Other
MH-2PM RoHS Certificate(277.7 kB, PDF) MH-2PM_RoHS2021.pdf(682.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MH-2PLens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MLH-0.5Rotation Lens Mount Adaptor, 0.50 in. Diameter to 0.75 in. Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MH-2PMMicroscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















