Rotation Lens Mount Adaptor, 0.50 in. Diameter to 0.75 in. Mount

The MLH-0.5 Rotation Lens Mount Adaptor is designed to be mounted in the MH-2P allowing rotation of the holder in the mount, which is ideal for polarizers. Model MLH-0.5 accepts 0.5 in. (12.7 mm) optics and includes a Delrin retaining ring for secure optical mounting.
Resources & Downloads
2D Product Drawings
MLH-0.5AR-S(80.3 kB, PDF)
Other
MLH-0.5 RoHS Certificate(277.3 kB, PDF) MLH-0-5_RoHS2021.pdf(679.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX10Plano-Convex Cylindrical Lens, N-BK7, 12.5 mm, 12.5 mm FL, Uncoated | In Stock | ||||
![]() | B12.7Lens Mount Barrel, 12.7 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 12.7 mm | |||||
![]() | 05P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 12.7 mm | In Stock | ||||
![]() | 05P509AR.18Linear Polarizer, Polarcor, 10,000:1, 1500-1580 nm, 12.7 mm | In Stock | ||||
![]() | MH-2PLens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 12.7 mm | In Stock |
















