Precision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z

Note: This product will soon be discontinued and replaced by the updated LP-05B version.
The LP-05A Five Axis Lens Positioner provides five degrees of precision positioning for 1/2 inch (12.7 mm) optical components. Precise, 100 TPI adjustment screws with knobs including an integral hex hole allow smooth adjustment with increased sensitivity. Our zero-free play XY mechanism ensures accurate positioning and enhanced long-term stability, without relying on grease to take up the clearance between sliding elements, thereby reducing drift over both time and temperature. This Five-axis XYZ θXθY model provides smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis. The threaded central aperture accommodates optic retaining rings and a variety of optics holders for simple lenses, objective lenses, or other optics. Each unit is supplied with two non-marring Delrin retaining rings as well as an optic holder. All LP Series Lens Positioners can be bolted down to a table using the slotted base plate included which attaches to either side of the mount. Both English and metric threaded holes in the bottom allow for post mounting, providing easy adjustment of their optical axis height and azimuthal orientation. It has a 2 inch optical axis height.
Two, Three or Five Axes of Positioning
- Two-axis XY models have orthogonal transverse adjustments.
- Three-axis XYZ models add translation along the optical Z-axis. Pure Z-axis motion without rotation of the lens is achieved through turning the knurled ring with precision 80 TPI threads.
- Five-axis XYZ θXθY models provide smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis.
Specifications
- TypeLens Positioner
- Optic Diameter12.7 mm
- Optical Axis Height50.8 mm
- AdjustmentsXYZ θXθY
- Adjustment Screw Thread80 TPI: Z, 100 TPI: XY θXθY
- Travel, X±1.6 mm
- Travel, Y±1.6 mm
- Travel, Z±3.2 mm
- Angular Range±5°
- Retaining Ring
(2 Included) - Retaining Ring Thread0.875-20
- Included Optic Holder
- Thread Type1/4-20 and M6
Resources & Downloads
Other
LP-05A RoHS Certificate(281 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-05A-XYPrecision Lens Positioner, 0.5 in. Diameter, 100 TPI XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MLH-0.5Rotation Lens Mount Adaptor, 0.50 in. Diameter to 0.75 in. Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-BBBlank Insert, Machinable, 0.875-20 Thread, For LP-05A Series | In Stock | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-75TOptic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock | ||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-05Objective Lens Holder, RMS, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















