Optic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series

The LPLH-75T Optic Holder is useful for precision positioning 3/4 inch (19.05 mm) diameter optics. It features 0.875-20 threads for use in LP-05A Series multi-axis lens positioners. It includes a reataing ring to secure the 0.75 in. optic.
Resources & Downloads
2D Product Drawings
LPLH-751-5TA-S(126.7 kB, PDF)
Other
LPLH-75T RoHS Certificate(278.5 kB, PDF) LPLH-75T_RoHS2021.pdf(684.7 kB, PDF)
Related Products
Retaining Ring Spanner Wrench
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-0Blank Insert, Machinable, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH2-0Blank Insert, Machinable, 2.063-20 Thread, For LP-2A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-05Objective Lens Holder, RMS, 0.875-20 Thread, For LP-05A Series | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-BBBlank Insert, Machinable, 0.875-20 Thread, For LP-05A Series | |||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MLH-0.5Rotation Lens Mount Adaptor, 0.50 in. Diameter to 0.75 in. Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05A-XYPrecision Lens Positioner, 0.5 in. Diameter, 100 TPI XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |

















