Optic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series

The LPLH-1T Optic Holder is useful for precision positioning 1.0 inch (25.4 mm) diameter optics. It features 1.438-20 threads for use in LP-1A Series multi-axis lens positioners. It includes a reataing ring to secure the 1 in. optic.
Specifications
- TypeOptic Holder
- Optic Diameter25.4 mm
- UseLP-1A Lens Positioners
- Retaining Ring
(Included)
- Retaining Ring Thread1.063-20
- Thread Type1.438-20
Resources & Downloads
Other
LPLH-1T RoHS Certificate(277.3 kB, PDF) LPLH-1T_RoHS2021.pdf(679.3 kB, PDF)
Related Products
Retaining Ring Spanner Wrench
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-75TOptic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |












