Optic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series

  • Type
    Optic Holder
  • Optic Diameter
    12.7 mm
  • Use
    LP-05A Lens Positioners
  • Retaining Ring
    MLH-0.5-RR (Included)
  • Retaining Ring Thread
    0.546-32
  • Thread Type
    0.875-20