About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Blank Insert, Machinable, 1.438-20 Thread, For LP-1A Series


Blank Insert, Machinable, 1.438-20 Thread, For LP-1A Series
Model: LPLH-0
Product Series Overview
Precision Multi-Axis Lens PositionersThe LPLH-0 Blank Insert is a solid aluminum machinable insert for you to custom machine to hold virtually any optical component. It features 1.438-20 threads for use with LP-1A Series multi-axis lens positioners.
Specifications
- TypeLens Positioner
- TypeLens Positioner
Resources & Downloads
Other
LPLH-0 RoHS Certificate(276.8 kB, PDF) LPLH-0_RoHS2021.pdf(678.6 kB, PDF)
Related Products
Retaining Ring Spanner Wrench
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPLH2-0Blank Insert, Machinable, 2.063-20 Thread, For LP-2A Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-BBBlank Insert, Machinable, 0.875-20 Thread, For LP-05A Series | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









