Precision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z

Note: This product will soon be discontinued and replaced by the updated LP-1B-XYZ version.
The LP-1A-XYZ Three Axis Lens Positioner provides three degrees of precision positioning for 1 inch (25.4 mm) optical components. Precise, 100 TPI adjustment screws with knobs including an integral hex hole allow smooth adjustment with increased sensitivity. Our zero-free play XY mechanism ensures accurate positioning and enhanced long-term stability, without relying on grease to take up the clearance between sliding elements, thereby reducing drift over both time and temperature. This three axis XYZ model has orthogonal transverse adjustments and translation along the optical Z-axis. The Z motion is accomplished without rotation of the lens by a knurled ring with a precision 80 TPI thread. The threaded central aperture accommodates optic retaining rings and a variety of optics holders for simple lenses, objective lenses, or other optics. Each unit is supplied with two non-marring Delrin retaining rings as well as an optic holder. All LP Series Lens Positioners can be bolted down to a table using the slotted base plate included which attaches to either side of the mount. Both English and metric threaded holes in the bottom allow for post mounting, providing easy adjustment of their optical axis height and azimuthal orientation. It has a 2.5 inch optical axis height.
Two, Three or Five Axes of Positioning
- Two-axis XY models have orthogonal transverse adjustments.
- Three-axis XYZ models add translation along the optical Z-axis. Pure Z-axis motion without rotation of the lens is achieved through turning the knurled ring with precision 80 TPI threads.
- Five-axis XYZ θXθY models provide smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis.
Specifications
- TypeLens Positioner
- Optic Diameter25.4 mm
- Optical Axis Height63.5 mm
- AdjustmentsXYZ
- Adjustment Screw Thread80 TPI: Z, 100 TPI: XY
- Travel, X±3.2 mm
- Travel, Y±3.2 mm
- Travel, Z±3.2 mm
- Retaining Ring
(2 Included) - Retaining Ring Thread1.438-20
- Included Optic Holder
- Thread Type1/4-20 and M6
Resources & Downloads
Other
LP-1A-XYZ RoHS Certificate(283.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-0Blank Insert, Machinable, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










