About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series


C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series
Model: LP1A-1-32
Product Series Overview
Precision Multi-Axis Lens PositionersThe LP1A-1-32 C-Mount Lens Holder has 1-32 threads mounting C mount lenses. It features 1.438-20 threads for use in LP-1A Series multi-axis lens positioners.
Specifications
- TypeC-Mount Lens Holder
- UseLP-1A Lens Positioners
- C-Mount Thread1-32
- Thread Type1.438-20
- TypeC-Mount Lens Holder
- UseLP-1A Lens Positioners
- C-Mount Thread1-32
- Thread Type1.438-20
Resources & Downloads
Other
LP1A-1-32 RoHS Certificate(278.7 kB, PDF) LP1A-1-32_RoHS2021.pdf(683.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









