New Precision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z

  • Type
    Lens Positioner
  • Optic Diameter
    25.4 mm
  • Optical Axis Height
    63.5 mm
  • Adjustments
    XYZ
  • Adjustment Screw Thread
    80 TPI: Z, 100 TPI: XY
  • Travel, X
    ±3.2 mm
  • Travel, Y
    ±3.2 mm
  • Travel, Z
    ±3.2 mm
  • Retaining Ring
    LP-1-RR (2 Included)
  • Retaining Ring Thread
    1.438-20
  • Included Optic Holder
    LPLH-1T
  • Thread Type
    1/4-20 and M6