Objective Lens Holder, RMS, 0.875-20 Thread, For LP-05A Series

The LPMH-05 Optic Holder is useful for precision positioning of RMS thread microscope objective lenses. It features 0.875-20 threads for use with LP-05A Series multi-axis lens positioners.
Specifications
- TypeObjective Lens Holder
- UseLP-05A Lens Positioners
- Objective Lens ThreadRMS
- Thread Type0.875-20
Resources & Downloads
Other
LPMH-05 RoHS Certificate(280.1 kB, PDF) LPMH-05_RoHS2021.pdf(691.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MH-2PMMicroscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-150Objective Mount, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |















