Objective Mount, 466A Series

The 466A-150 Objective Mount is Fitted with a removable stainless steel sleeve cut with the microscope objective thread. It allows for easy adjustment and exchange of objectives or other components having a standard RMS 0.800-36 thread. Compatible with 466A Series Stages.
Specifications
- TypeObjective Lens Mount
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-154Clamp Set, 466A Stage, Inc. 2 Clamps, 2 Screws & Allen Wrench | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-147Large Fixed Bracket, Slot Length 60mm, 466A | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-148Small Fixed Bracket, Slot Length 20mm, 466A | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-153Component Plate, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-149L-Shaped Bracket, Slot Length 46mm, 466A | In Stock | ||||
![]() | 466A-189Universal Stand, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-709Bare Fiber Holder, Single Arm, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-LHFiber Alignment Stage, Left-handed, Flexure, 2 mm XYZ Travel, 6-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















