Fiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, M3

The M-466A Flexure Stage is a 2 mm travel right-handed XYZ fiber alignment stage developed from the immensely popular original stage invented and patented by Martock Design, now a subsidiary of Elliot Scientific. Flexure stages are ideal for high precision device manipulation. Applications range from fiber launch systems for single-mode, multimode and polarization maintaining fibers as well as waveguide alignment, through to the manipulation of microstructures in bioscience. The arcuate displacement (vertical displacement due to longitudinal flexure motion) is up to 4 times better than competing products. Actuators are not included. Choose and fit a different types of actuators to each axis to suit individual performance and cost requirements. This stage has (17) M3 mounting threads on top and a slotted base plate for optical table or breadboard mounting.
Specifications
- Stage TypeRight-Handed
- Axes of TravelXYZ
- Travel Range X, Y, Z2 mm, 2 mm, 2 mm
- Thread TypeM3
- Load Capacity4.5 kg
- BearingsFlexure
- Recommended Adjustment Screw
- Recommended High Resolution Micrometer
- Recommended Vernier Micrometer
- Recommended Lockable Micrometer
Resources & Downloads
2D Product Drawings
466A W-DS-4Fs(338.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-LHFiber Alignment Stage, Left-Handed, Flexure, 2 mm XYZ Travel, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y, M4 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-189Universal Stand, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-149L-Shaped Bracket, Slot Length 46mm, M-466A | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-150Objective Mount, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-147Fixed Bracket, Large, 60 mm Slot Length, M-466A | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-6LLockable Differential Micrometer, 6 mm Coarse, 0.2 mm Fine, 11 lb. Load | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-6Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-153Component Plate, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5Adjustment Screw, 127 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-06Micrometer, 6 mm Travel, Unthreaded, Vernier | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-466A-LHFiber Alignment Stage, Left-Handed, Flexure, 2 mm XYZ Travel, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-150Objective Mount, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















