Bare Fiber Holder, Single Arm, 466A Series

The 466A-709 Single Arm Bare Fiber Holder has double V-grooves for repeatable fiber placing. A single clamp arm with 25 to 125 g adjustable clamping force swings clear of V-groove for easy loading and unloading of the fiber. Compatible with the 466A Series Flexure Stages.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-154Clamp Set, 466A Stage, Inc. 2 Clamps, 2 Screws & Allen Wrench | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-711Bare Fiber Holder, Single Arm, Magnetic, 466A Series | 3 Weeks | ||||
![]() | 466A-701Ferrule Fiber Holder, 1 to 2 mm Diameter, 466A Series | In Stock | ||||
![]() | 466A-700Ferrule Fiber Holder, 2 to 4.5 mm Diameter, 466A Series | In Stock | ||||
![]() | 466A-710Bare Fiber Holder, Dual Arm, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SVOptical Fiber, Singlemode, 633-780 nm, 0.10-0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM10Photonic Crystal Fiber, Endlessly Singlemode, 10 µm Core | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















