Optic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series

The LPLH-1.5T Optic Holder is useful for precision positioning 1 1/2 inch (38.1 mm) diameter optics. It features 2.063-20 threads for use in LP-2A Series multi-axis lens positioners. It includes a reataing ring to secure the 1.5 in. optic.
Resources & Downloads
2D Product Drawings
LPLH-751-5TA-S(126.7 kB, PDF)
Other
LPLH-1.5T RoHS Certificate(278.4 kB, PDF) LPLH-1-5T_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Retaining Ring Spanner Wrench
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-75TOptic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series | |||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2A-XYPrecision Lens Positioner, 2.0 in. Diameter, 100 TPI XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYZPrecision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |











