New Precision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z

  • Type
    Lens Positioner
  • Optic Diameter
    12.7 mm
  • Optical Axis Height
    50.8 mm
  • Adjustments
    XYZ θXθY
  • Adjustment Screw Thread
    80 TPI: Z, 100 TPI: XY θXθY
  • Travel, X
    ±1.6 mm
  • Travel, Y
    ±1.6 mm
  • Travel, Z
    ±3.2 mm
  • Angular Range
    ±5°
  • Retaining Ring
    LP-05-RR (2 Included)
  • Retaining Ring Thread
    0.875-20
  • Included Optic Holder
    LPLH-50T
  • Thread Type
    1/4-20 and M6