Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 12.7 mm

Specifications

  • Diameter
    12.7 mm  
  • Wavelength Range
    740-860 nm
  • Material
    Polarcor
  • Polarizing Material
    Borosilicate glass with aligned silver particles, n=1.523 at 589.3 nm
  • Extinction Ratio
    10000:1
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
  • Surface Quality
    40-20 scratch-dig
  • Efficiency
    Tp/Ts >10,000:1; k1/k2 >10,000:1 in the specified wavelength range
  • Clear Aperture
    8.1 mm
  • Diameter Tolerance
    ±0.1 mm
  • Transmitted Beam Deviation
    ≤2.6 arc min
  • Principal Transmission
    k1 >89%
  • Acceptance Angle
    0-30°
  • Wedge
    ≤20 arc sec
  • Thickness
    0.5 mm  
  • Wavefront Distortion
    ≤ λ/4 at 632.8 nm over the clear aperture
  • Maximum Temperature
    400°C
  • Cleaning
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Glan-Thompson Calcite Polarizers10GT04AR.16Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 650 to 1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,166
Unmounted Laminated Polymer Film Linear PolarizersLPNIR-1NIR Linear Polarizers, 25.0 mm Dia., 2.0 mm thick, 750-850 nm
In Stock
$453
Glan-Laser Calcite Polarizers10GL08AR.16Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 650 to 1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,490
Thin Film Polarizers for Ultrashort Pulses11B00UP.25Thin Film Polarizer, Ultrafast, 14.3 x 28.6 mm, Rs>80%, 700-900 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$786

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Compact Optic Rotation MountsM-MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
Compact Optic Rotation MountsMT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
Nested Optic Rotation MountsLH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43