Lens Mount Barrel, 12.7 mm, M20.25 RMS Lens Mounts

The B12.7 Lens Mount Barrel can be used to create optical systems by mounting it to X26 Rails and Carriers via SB or CB Series Lens Barrel Holders. The lens barrels consist of a M20.25 RMS threaded body for mounting into B18 Series Lens Mount Barrels, and a retaining ring for 12.7 mm diameter lenses. When screwed together, the lens is securely held in place. For thick lenses, the retaining ring is reversible. Two or more lens barrels can be threaded end-to-end to construct simple optical systems. Several accessories are provided to assist in creating optical systems.
Specifications
- TypeLens Mount Barrel
- Thread TypeM20.25 RMS
- Optic Diameter12.7 mm
Resources & Downloads
2D Product Drawings
B Barrels Small-S(73.2 kB, PDF)
Other
B12.7_RoHS2021.pdf(286.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-140Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series | In Stock | ||||
![]() | B25.4-FLens Mount Barrel, 25.4 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | B20-RMSFocusing Lens Mount Barrel, 20 mm, M20.25 RMS Lens Mounts | |||||
![]() | M-CN26-40Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















