Focusing Lens Mount Barrel, 20 mm, M20.25 RMS Lens Mounts

The B20-RMS Focusing Barrel allows axial translation of an optic over 5 mm by turning the knurled knob.
Specifications
- TypeFocusing Lens Mount Barrel
- Thread TypeM20.25 RMS
- Optic Diameter20 mm
Resources & Downloads
2D Product Drawings
B20-RMS-S(76 kB, PDF)
Other
B20-RMS_RoHS2021.pdf(282.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-FFocusing Lens Tube, 1 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B25.4-FLens Mount Barrel, 25.4 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B18-15.5Lens Mount Barrel, 18 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | B12.7Lens Mount Barrel, 12.7 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | B18-26Long Lens Mount Barrel, 18 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | CB26.18Lens Barrel Holder, M20.25 RMS, 40 mm Optical Axis Height | In Stock |















