Long Lens Mount Barrel, 18 mm, M20.25 RMS Lens Mounts

The B18-26 Lens Mount Barrel is 26 mm long and can be used to create optical systems by mounting it to X26 Rails and Carriers via SB or CB Series Lens Barrel Holders. The lens barrels consist of a M20.25 RMS threaded body, and a retaining ring for 18 mm diameter lenses. When screwed together, the lens is securely held in place. For thick lenses, the retaining ring is reversible. Two or more lens barrels can be threaded end-to-end to construct simple optical systems. Several accessories are provided to assist in creating optical systems.
Resources & Downloads
Other
B18-26_RoHS2021.pdf(286.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B20-RMSFocusing Lens Mount Barrel, 20 mm, M20.25 RMS Lens Mounts | |||||
![]() | B25.4-FLens Mount Barrel, 25.4 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | CB26.18Lens Barrel Holder, M20.25 RMS, 40 mm Optical Axis Height | In Stock | ||||
![]() | SB19.18Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20 | In Stock |













