Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20

The SB19.18 Lens Barrel Holder is available to mount B18 Series (18 mm) Lens Barrels or mirrors on a post or in the X26 rail system. The standard optical axis height for SB19 is 19.5 mm. These holders should be mounted to UMR5 Series Linear Stages on top of CN26 Carriers to maintain the normal 40 mm optical axis height of the X26 rail system. The SB19.18 is delivered with three screws, three washers, and a retaining ring that permits direct assembly of mirrors and other optics. It has 0.800-36 thread.
Specifications
- TypeObjective Lens Mount
- Thread Type0.800-36
- Optical Axis Height19.5 mm
- Mounting Threads4-40 & 1/4-20
Resources & Downloads
2D Product Drawings
SBSERIES DWG-S(105.7 kB, PDF) SBMOUNTS.ONR-S(100.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL6-5Carriage Lock, UMR5.5 | In Stock | ||||
![]() | CL6-25Carriage Lock, UMR5.25 | In Stock | ||||
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | In Stock | ||||
![]() | UMR5.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 4-40, 8-32 and 1/4-20 | In Stock | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock |
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CN26-90Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series | In Stock | ||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | In Stock | ||||
![]() | CN26-40Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series | In Stock | ||||
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | SJ25.4Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20 |











