Carriage Lock, UMR5.5

The CL6-5 carriage locking kit includes a screw that mounts in the (M-)UMR5.5 stage body opposite the micrometer. Two carriage locks are required for fixed positioning.
Resources & Downloads
Other
CL6-5 RoHS Certificate(279.5 kB, PDF) CL6-5_RoHS2021.pdf(285.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL12-25Carriage Lock, UMR8.25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-4Carriage Lock, UMR8.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-51Carriage Lock, UMR8.51 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL18-40Carriage Lock, UMR12.40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL22-80Carriage Lock, UMR12.80 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM11.5Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR5.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |















