Carriage Lock, UMR12.80

The CL22-80 carriage locking kit includes a screw that mounts in the (M-)UMR12.80 stage body opposite the micrometer.
Resources & Downloads
Other
CL22-80 RoHS Certificate(278.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL12-4Carriage Lock, UMR8.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-25Carriage Lock, UMR8.25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL6-16Carriage Lock, UMR5.16 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-51Carriage Lock, UMR8.51 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL18-40Carriage Lock, UMR12.40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR12.80Linear Stage, Single-Row Ball Bearing, 80 mm Travel, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 9 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM32.80Micrometer Head, Standard Resolution, 80mm Travel, 100 lb. Load | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.80Linear Stage, Single-Row Ball Bearings, 3.15 in., 10-24 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP22-80Fixed Positioning Kit, UMR12.80 |

















