Linear Stage, Single-Row Ball Bearing, 80 mm Travel, M5 and M6

Technical Specs

  • Axes of Travel
    X
  • Maximum Stage Travel
    80 mm  
  • Thread Type
    M5 and M6
  • Load Capacity
    400 N  
  • Vertical Load Capacity
    440 N  
  • Angular Deviation
    <200 µrad
  • Material
    Alloy Steel
  • Bearings
    Single-Row Ball Bearings
  • Bearing Constant
    70 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.08 Nm  
  • Compliance in Roll
    0.02 mrad/Nm  
  • Compliance in Pitch
    0.02 mrad/Nm  
  • Compliance in Yaw
    0.02 mrad/Nm  
  • Platform Size
    120 x 210.5 mm
  • Height
    26 mm
  • Recommended BM Micrometer
  • Travel Requirement
    More Than 25.4 mm