Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20

The SJ25.4 Kinematic Mirror Mount is a compact, kinematic mirror mount designed for use with the X26 rail system. The mount provides accurate positioning of 1 inch (25.4 mm) diameter mirrors or beamsplitters with a thickness of 0.157 to 0.315 inch (4 to 8 mm). A large clear aperture at 45° is useful for beamsplitting applications. Precision adjustment screws provide ±1° tip/tilt for the alignment of mirrors, and have a hex head for tamper-proof Allen wrench adjustment. The addition of the optional TSJ Rotating Base allows coarse 360° positioning of the mount. Mounting the SJ25.4 on one side gives an optical axis height at 32.5 mm for direct mounting on CN26 Carriers. Mounting on the other side gives an optical axis height of 19.5 mm, for use with UMR5 Series Linear Stages or the TSJ Rotating Base. Both yield a 40 mm beam height above the rail surface.
Specifications
- TypeKinematic Mirror Mount
- Optic Diameter25.4 mm
- Optical Axis Height19.5 or 32.5 mm
- Mounting Threads4-40 & 1/4-20
Resources & Downloads
2D Product Drawings
SJ25-4-S(119.1 kB, PDF)
Other
SJ25-4_RoHS2021.pdf(689.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB19.18Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20 | In Stock | ||||
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock | ||||
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | In Stock | ||||
![]() | X26-256Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6 | In Stock | ||||
![]() | TSJRotating Base, For SJ25.4, 4-40 & 1/4-20 | In Stock | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | In Stock | ||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | In Stock |













