About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Plano-Convex Cylindrical Lens, N-BK7, 12.5 mm, 12.5 mm FL, Uncoated




Plano-Convex Cylindrical Lens, N-BK7, 12.5 mm, 12.5 mm FL, Uncoated
Model: CKX10
Product Series Overview
Uncoated N-BK7 Round Plano-Convex Cylindrical LensesThe CKX10 Plano-Convex Cylindrical Lens is an uncoated, 0.5 inch (12.50 mm) diameter, N-N-BK7 plano-convex cylindrical lens with an effective focal length of 12.50 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ12.5 mm
- Center Thickness (T<sub>c</sub>)7.48 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)12.50 mm
- Back Focal Length (BFL)7.57 mm
- Center Thickness Tolerance± 0.1 mm
- Clear Aperture11.50 mm
- Cleaning
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ12.5 mm
- Center Thickness (T<sub>c</sub>)7.48 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)12.50 mm
- Back Focal Length (BFL)7.57 mm
- Center Thickness Tolerance± 0.1 mm
- Clear Aperture11.50 mm
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CKX012AR.16Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7mm, 12.7mm,650-1000 nm | UNIVERSAL | |||||
![]() | CKV012AR.14Cylindrical Lens, Plano-Concave, N-BK7, 1x0.5 in., -12.7mm FL, 430-700nm | UNIVERSAL | |||||
![]() | CKX012AR.14Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7mm, 12.7mm, 430-700 nm | UNIVERSAL | |||||
![]() | CKX012AR.33Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7 mm, 12.7 mm, 1064 nm | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







